For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-HOCHDRUCKREGLER 60 BAR - High-pressure regulators up to 60 bar
Bill of material
K-07250820
DES
Identifier
K-07250820
GEW
Thread G
3/8
RB
Control range
1 - 20 bar
DF
Flow rate
1400 l/min
A
72 mm
B
164 mm
C
31 mm
D
133 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.